??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Part No.
070551
Description
F4S-S2-207R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
3-13/64 Inch
B
6-1/8 Inch
C
3-33/64 Inch
D
4-25/32 Inch
Bolt Diameter
5/8 Inch
G
1-9/64 Inch
H
41/64 Inch
J
5-5/8 Inch
K
6-3/4 Inch
L
4-1/16 Inch
N
3-13/32 Inch
P
5/16 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
2-15/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.